Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История

LNG composition measurement in truck loading

Reliable, instant-on LNG composition readings during truck loading transfers

Truck loading with Raman LNG probe

Пример доступного решения

Опишите подробно, чем мы можем вам помочь.

Endress+Hauser Raman analyzers and probes provide rapid and reliable LNG composition and energy content measurements during truck loading. Our Raman technology has no moving parts and does not require insulated transfer lines or consumables (such as calibration and carrier gases). Endress+Hauser has decades of experience in process automation which we use to offer customers turnkey installations and comprehensive solutions to improves their processes.

Solution overview:

Available for:
Нефть и газ/судостроение

Hardware & Software:

  • Raman Rxn4 analyzer – with Raman RunTime embedded controller - Modbus TCP/IP or RS485
  • Raman Rxn-41 probe
  • Up to 500 m fiber optic cable
  • Kit for surrogate validation

Services:

  • Application consultancy & onsite inspection
  • Project management & engineering
  • FAT & SAT
  • Project commissioning
  • System performance verification services
  • Customer training

Instant LNG truck loading measurements

without the wait and maintenance

Our Raman analyzers are ready when the flow begins during LNG truck loading. Ideal for all cargo sizes, this technology is immune to flow variations or interruptions. It generates safe, precise, and accurate measurements of LNG composition, Btu, and Wobbe index without the cooling delay and maintenance of GC/vaporizer systems. With a compact footprint and easy installation, our analyzers reduce OPEX by requiring no consumables, sample conditioning, vaporizers, or vacuum-jacketed tubing.

Improve the speed and quality of your LNG truck loading transactions with accurate, “instant on” LNG composition measurements that do not require cool down times and maintenance delays.

Fast response

Achieve a faster measurement response to the initiation of LNG flow

Safe and proven

Employ a safe, proven LNG measurement technique - verified by the GERG

Accurate

Realize accurate composition measurements immune to LNG flow variations

No need for sample extraction

Avoid the need for sample extraction using in situ cryogenic measurement probes

Avoid quality issues

Rapidly detect changing LNG compositions to avoid quality issues

Interested in our solutions? Our consultants can answer all your questions

Опишите подробно, чем мы можем вам помочь.

Offering highlights

/

Загрузки

Познакомьтесь с дополнительными материалами

document icon
Raman method for custody transfer measurements of LNG
Check out the findings from the GERG report on the use of a Raman Rxn4 analyzer and Raman Rxn-41 cryogenic probe for reliable chemical composition in LNG custody transfer applications.
download icon Загрузить
document icon
Raman Rxn4 analyzer - LNG custody transfer analyzer
Discover the key facts about the Raman Rxn4 analyzer, a Raman spectroscopic analyzer for LNG custody transfer in the Oil & Gas industry.
download icon Загрузить
document icon
Raman Rxn-41 - Cryogenic liquid probe
Learn about the key facts about the Raman Rxn-41 probe, a Raman spectroscopy probe for cryogenic liquid measurement in the LNG industry.
download icon Загрузить
document icon
Optical analysis technologies for LNG - TDLAS and Raman
Optical analysis technologies for LNG - Reliable, real-time TDLAS and Raman measurement 
download icon Загрузить

Interested in our solutions? Our consultants can answer all your questions

Get in touch with our solutions consultants

For specific questions, please fill in the form and our solutions consultants will contact you. If you want, you can share more detailed information in the message field.

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Примечание

Explore other solutions