Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Smart radar-based level monitoring and control for crushers and conveyor belts

Level-based control in harsh bulk solid applications with Micropilot FMR20B radar sensors and centralized visualization with FlexView FMA90

Industry: Mining, Mineral & Metals
Reliable level monitoring at crusher inlets with FlexView FMA90 and Micropilot FMR20B

Summary

Micropilot FMR20B radar sensor provides reliable, non‑contact 80 GHz level measurement on conveyor belts and at crusher inlets, even under extreme dust, vibration and dynamic material flow conditions. Combined with FlexView FMA90 control unit, measured values are visualized in real time and continuously monitored against predefined limits. Configurable alarm functions enable early detection of overloads and blockages, supporting reliable operation and protecting conveyor belts and crushers.

The benefits: Stable, safe and efficient bulk material handling

80 GHz

Radar technology for stable level measurement

24/7

Limit-based process control

2

Level sensors connected to one control unit

With Micropilot FMR20B radar sensor and FlexView FMA90 control unit, operators gain full transparency over conveyor belt and crusher processes in real time. The combination of focused 80 GHz radar technology, intuitive visualization and intelligent limit‑based control enables early intervention before overloads or blockages occur. This reduces manual intervention, avoids unplanned shutdowns and safeguards valuable equipment. The result is higher plant availability, optimized throughput and long‑term operational reliability in demanding bulk material handling applications.

The challenge: Highly dynamic and harsh material handling conditions

Material handling processes involving conveyor belts and crushers are exposed to particularly demanding operating conditions. At crusher inlets, large rocks cause impact loads and strong vibration, while heavy dust loads place additional stress on measurement technology. Limited installation space further complicates reliable measurements at these measurement points. On conveyor belts, bulk material height and belt load can fluctuate rapidly due to changing feed rates and varying materials. In outdoor installations, additional influences such as dust, wind or rain further increase process complexity. If overloads or blockages are detected too late, materials can back up and cause belt damage or crusher overloads. To avoid such unsafe operating conditions, operators require reliable monitoring and control of conveyor belts and crushers.

Our solution: Smart radar‑based level monitoring for stable bulk material transport

A simple start to smarter control is achieved by combining reliable radar level measurement with intelligent visualization and control. Micropilot FMR20B delivers continuous, non‑contact level measurement at crusher inlets and on conveyor belts. Thanks to focused 80 GHz radar technology, measurements remain stable and precise even under conditions of heavy dust, strong vibration, impact loads and fast‑changing material surfaces. The radar level sensor operates independently of grain size and material distribution, providing reliable measurements under these harsh material handling conditions.

The measured values are transmitted to FlexView FMA90, which serves as the central visualization and control unit. FlexView FMA90 enhances your sensors and brings every insight into clear view by displaying real-time level values and trend curves on the intuitive 3.5-inch color touchscreen or via remote access. In addition to visualization, FlexView FMA90 provides smart, limit-based control. Radar level measurement values are continuously evaluated against predefined thresholds. When critical limits are reached, integrated switching outputs automatically generate alarms, interlocks or control actions. Conveyor belt speed can be reduced or stopped to prevent crusher overloads or conveyor belt damage, stabilizing the overall material flow and protecting downstream equipment. Guided setup sequences, as well as automatic sensor detection and configuration via HART, significantly reduce commissioning effort. The solution supports intuitive operation and parameter adjustment, even in difficult installation environments.

Key results of the solution

  • Reliable measurement

    Reliable non‑contact 80 GHz radar level measurement, even under dust, vibration and fast‑changing bulk material surfaces

  • Enhanced control

    Early detection of overloads and blockages with integrated switching outputs that help minimize unplanned downtime

  • Easy operation

    Automatic sensor detection, guided setup sequences for fast commissioning and easy operation

  • Clear insights

    Real-time visualization of level values via FlexView FMA90 for improved process visibility and faster decision-making

Contact us

Are you interested in our offering? Would you like to discuss your application?

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Products and services used

/

Related solutions and technology

Level measurement

Continuous level measurement and point level detection in liquids and bulk solids

More information

Radar level measurement

Radar level measurement offers reliable non-contact, maintenance-free measurement in liquids and bulk solids. Micropilot sensor is a safe solution even under extreme process conditions.

More information

Radar level measurement explained

Radar technology offers reliable and accurate level measurement, and IIoT-enabled radar devices are transforming the way industries monitor levels.

More information

Ensuring plant security with ProtectBlue

Ensuring plant security with ProtectBlue

More information

FAQs