Enter at least 2 characters to start the search.

Water analysis panel

Modular panel solution for a reliable and safe water monitoring in all industries

Water panels are the perfect solution wherever direct process installation of measuring instruments is difficult or not desired. They are equipped with digital Memosens technology providing all necessary measuring signals for process control and diagnostics. A variety of available sample preparations and parameters allow perfect customization to all of your processes. All panels are easy to install, to commission and to operate and can be combined as desired thanks to their modular design.

Modular panel solution for a reliable and safe water monitoring in all industries ©Endress+Hauser

Water monitoring panels provide all necessary measuring signals for process control and diagnostics

Your benefits

  • Application specific, customized solution

  • Reliable and safe operation according to relevant regulations and European standards

  • Space-saving arrangement

  • Modular, scalable and easy to retrofit

  • High plant availability, easy calibration and user-friendly maintenance thanks to Memosens technology

  • One transmitter for all parameters possible with Liquiline multichannel controllers

Easy maintenance, short downtimes

Depending on your process, the sample current comes via the bypass of the pressure line or via a separate pump. Each measuring point has a direct connection to the sample current, which furthermore can be adapted separately for the respective parameters and disconnected for maintaining the sensors. This enables easy maintenance of the measuring systems on site with only a short downtime of the measurements.

Minimized work time, maximum process safety

All panels can be equipped with Liquiline multiparameter controllers. These allow the use of pre-calibrated sensors with Memosens technology, remarkably minimizing work time inside your process. Better still, the well-thought-out operating concept ensures maximum user-friendliness and process safety.

Measure a wide range of parameters

  • pH/ORP

  • Conductivity

  • Dissolved oxygen

  • Turbidity

  • Chlorine

  • Nitrate

  • Sum parameters (BOD, COD, TOC, SAC)

  • Color and photometric measurements

Other parameters are available upon request.

Field of application

Water analysis panels monitor a wide range of parameters in all industries and their utilities, for example in the following applications:

  • Process water

  • Water management – wastewater supervision

  • Watershed monitoring

  • Desalination

  • Reverse osmosis monitoring

  • Monitoring of chlorination and dechlorination

  • Seep water monitoring (landfill)

  • Surface water monitoring

  • Beverage production

  • Chemical pulp processing

Please select your market / region