Process and hygiene monitoring using PCR analysis
Automated analysis solutions for Water, Wastewater & Waste, Food & Beverage and Life Sciences
With the Endress+Hauser BioSense Analysis System, we offer an advanced system for automated PCR testing that enables fast and early detection of hygiene indicators, spoilage bacteria and microbial contamination.
This supports long-term quality, safety and sustainability, particularly in beverage analytics and water analysis.
Easy quality assurance for microbiological safety
We bring molecular and microbiological lab-grade analytics directly to your site. The handling is designed for ease of use, requiring no specialized expertise.
A system for effective water, food and beverage analysis!
Automated PCR analysis from sample to result
The Endress+Hauser Analysis System simplifies the entire lab workflow from sample to result. It combines the universal Device BAB00 with application-specific Kits and enables automated DNA/RNA extraction, multiplex PCR and data analysis in a compact format.
Everything you need in one Kit
The Kit contains everything needed for sample preparation, and Detection Modules, which are processed in the Device. The advanced microfluidics of the Detection Modules perform complex laboratory functions on just a few square centimeters.
Intelligent control, clear results
The Device BAB00 manages all analysis processes. The Device Control Software initiates automatic evaluation and presents the results in a clear and user-friendly format. It displays not only whether a quality parameter was detected, but also its level: low, medium or high.
Versatile applications of the Analysis System
The Endress+Hauser Analysis System offers a wide range of applications from water and wastewater analysis to food and beverage samples, and microbiological tests such as enrichments, colonies or swabs. Its modular design allows the system to grow flexibly with your needs by adding suitable Kits at any time. It’s the ideal solution for demanding analytical tasks.
Преимущества
Simple - with simple workflows and a focus on user-friendliness, the system enables rapid molecular biological PRC analyses without the need for specialized personnel and laboratory equipment.
Fast - the state-of-the-art microfluidic automation shortens the time to result and thus accelerates decision-making, e.g. for beverage analysis or water analysis.
On-site - the compact design of our system makes it possible to perform PCR analysis directly on-site. This way, the entire analysis is under control, without having to send in any samples.