Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История

Endress+Hauser Flow in France

Customized manufacturing and calibration of electromagnetic, ultrasonic and vortex flowmeters

In Cernay, Endress+Hauser Flow produces electromagnetic, ultrasonic and vortex flowmeters for the world market. Over the last 30 years, Endress+Hauser Flow France has expanded into a high-tech facility. Today, the core competences include sophisticated liners for the measuring tubes of the product line magmeters. 10 calibration systems are in constant use. The plant employs over 490 people.

Explore the world of our flowmeters.

Image of Production facility of E+H Flow France at Cernay - Aerial photograph ©Endress+Hauser
Endress+Hauser Flow France, Cernay, Vortex production ©Endress+Hauser
Endress+Hauser Flow France, Cernay, men looking through flowmeter with large diameter ©Endress+Hauser
Endress+Hauser Flow France, Cernay, woman with measuring tube ©Endress+Hauser
Endress+Hauser Flow France, Cernay, Vortex flowmeters ©Endress+Hauser
Endress+Hauser Flow France, Cernay, calibration rig revolver adapter ©Endress+Hauser
Endress+Hauser Flow France, Cernay, man packing flowmeter ©Endress+Hauser
Endress+Hauser Flow France, water tower ©Endress+Hauser
  • Генеральный директор

    Christophe Stoos

  • Год основания

    1991

  • Штат

    490

Your product center for flow measurement in France

  • Endress+Hauser Flowtec AG Division Cernay is a wholly owned subsidiary of Endress+Hauser Flowtec AG Switzerland

  • Calibration capability: 10 production calibration rigs with capabilities from 2 to 2400 mm. Find out more about further production competencies of Endress+Hauser Flow.

  • Flow tube (measuring tube) supplier integrated in production site

  • Quality systems: ISO 9001:2015, ISO/IEC 17025 accredited (calibration laboratory)

    Environmental system: ISO 14001:2015, Safety system: ISO 45001:2018

  • Производство

Контакты

  • Endress+Hauser Flow France S.A.S.U.

    Endress+Hauser Flow France S.A.S.U.

    35, rue de l'Europe

    F-68700 Cernay

    Франция

Загрузки

    Информационный бюллетень: Endress+Hauser Flow France

    Ваш производственный центр по измерению расхода во Франции

    Endress+Hauser Flowtec AG, Серне

    Как нас найти?

    Приборы измерения расхода жидкостей, газов и пара

    Приборы измерения расхода жидкостей, газов и пара