Increased energy efficiency in data center cooling systems
with precise temperature control
Energy costs are a major concern in data center cooling systems, with cooling accounting for up to 40% of total energy consumption. Efficient temperature measurement and control are crucial to minimizing these costs and ensuring the smooth operation of servers and equipment. Accurate temperature data helps prevent overheating, optimize cooling systems, and reduce energy usage, thereby maintaining equipment reliability and lowering operational costs.
Benefits
Prevention of server overheating
Lower operational costs
Improved overall energy efficiency
Compliance with industry standards and regulations
The challenge
Modern data centers increasingly use liquid cooling, but ensuring consistent performance remains a challenge and fluctuations in flow and server heat output can lead to hot spots or wasted energy. Installing sensors is complicated by dense layouts, and the coolant itself can damage sensors over time. In addition, quick response times are crucial, yet affordable 2-wire RTDs often suffer from accuracy issues due to lead-wire resistance especially over long distances.
Our solution
Endress+Hauser instruments reliably monitor and display the temperature of the liquid coolant in data center cooling skids. This accurate measurement helps maintain the desired temperature range for servers, preventing overheating and potential equipment failure. With data center downtime costing an average of a high six-figure sum per second down, maintaining optimal temperatures is critical to business continuity.