Simplify and optimize your municipal wastewater quality monitoring with our complete, ready-to-connect analysis solutions for convenient measurement of multiple parameters from one location. Sustain compliance to your legal limits. Reduce your planning, installation, and maintenance effort. Lower your costs.
Solution overview:
Available for:
Вода, сточные воды и отходы
Hardware & Software:
Monitor up to 8 water quality parameters per transmitter with our Liquiline multi-parameter transmitter
Pre-calibrated sensors with Memosens technology (3rd party sensors on request)
Monitor parameters such as: pH/ORP, conductivity, dissolved oxygen, turbidity, disinfection (Chlorine, Bromide, Ozone), ammonium, orthophosphate, nitrate/nitrite, sum parameters (COD, TOC, TP, SAC), various metals
Integrated Heartbeat Technology and sensor diagnostic functions for condition-based maintenance and easy verification of the entire measuring point
Flow assemblies suitable for wastewater applications, low-clogging, easy to clean
Robust PVC-U tubing material
Optional features including grab sample valves and automatic cleaning
Services:
Consulting and planning
Project management
Factory Acceptance Test (FAT)
Site Acceptance Test (SAT)
Commissioning and training by experienced service engineers
Troubleshooting and repair
Remote support where required
Worldwide support
Turnkey monitoring of all parameters via a single panel
Adapted to your requirements, our wide range of turnkey monitoring panels enables convenient, transparent measurement of all required wastewater parameters. Time is not the only saving. Clear panel design reduces the expertise required in operation. Large diameter PVC-U pipes offer robust operation with minimal maintenance. Liquiline and Memosens technologies offer remote access and status data. Lower your monitoring costs, sustain compliance, and improve process control with Endress+Hauser.
With long experience in municipal wastewater quality monitoring, expert project managers, the latest logistic chains, and long-term availability for products and services, we can deliver and commission complete effluent quality monitoring systems anywhere in the world. Not only do our solutions make wastewater quality monitoring easier and more cost-effective, they prepare you to meet the evolving compliance requirements of your industry.
Accelerate your planning and engineering phases
with turnkey solutions, and seamless integration to your existing communication networks. (PROFIBUS DP, Modbus TCP/IP, remote monitoring via Web server or Cloud connection)
Wall mounted and simple to connect
The assembly and sensors are equally simple to operate and maintain. Measured values, status, and health of all the measuring devices can be visualized in your process control center or via an app.
Consistent documentation and calibration traceability
With our state-of-the-art Liquiline, Memosens and Heartbeat technologies, and comprehensive diagnostics for compliance to legal limits. Additional grab samples are also possible.
Compliant
All of our panels carry CE marking, are compliant according to local regulations, and are suitable for all non-Ex areas.
Benefit from expert ongoing support throughout the asset lifecycle
augmented as required with IIoT connectivity for remote monitoring. Our solutions can be expanded in step with your requirements.
Interested in our solutions? Our consultants can answer all your questions
Обеспечьте надежную работу точки измерения и высокую рабочую эффективность с самого начала эксплуатации, обратившись к услугам Endress+Hauser по шефмонтажным и пусконаладочным работам.
Оптимизируйте стратегии техобслуживания и получите максимальную эксплуатационную эффективность всех приборов в установленном парке — обратитесь к услугам Endress+Hauser по техобслуживанию.
Making sure your wastewater treatment plant runs and runs
Take a look at the Endress+Hauser devices specially developed for wastewater. Memosens and Liquiline as well as monitoring solutions, that make your wastewater treatment processes easier.
Make your life easier with a customized measuring cabinet or container for your measurement task. Get an overview of the variety of Endress+Hauser liquid analysis solutions in this brochure.
Netilion Water helps water and wastewater operators gain better visibility into their operations through centralized monitoring, improved transparency, and digital access to critical measurement data.
Nitrogen removal from wastewater with Liquiline Control
Discover the Liquiline Control automation solution for reliable nitrogen removal from wastewater, stable processes even during peak loads, and cost savings through optimized use of energy.
Phosphorus removal from wastewater with Liquiline Control
Discover the Liquiline Control automation solution for reliable phosphorus removal from wastewater, stable processes even during peak loads, and cost savings through optimized use of precipitants.
Water quality monitoring systems for drinking water
Explore Endress+Hauser water industry solutions for cost-effective and reliable drinking water quality monitoring, today and into the future.
Wastewater effluent monitoring systems for all industries
Learn more about our robust, turnkey wastewater monitoring systems with smart maintenance that help you comply with your legal and contractual limits.
Ваша конфиденциальность очень важна для нас
Мы используем файлы cookie для повышения удобства просмотра веб-страниц, сбора статистических данных для оптимизации функциональности сайта, а также для показа рекламы и контента, адаптированных специально под вас.
Выбирая опцию "Принять все", вы соглашаетесь с использованием нами файлов cookie.
Для получения более подробной информации ознакомьтесь с нашей Политикой использования файлов cookie .