Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История

Smart water network solutions

Efficient process monitoring of drinking water and wastewater through maximum transparency

Picture of a Netilion Network Insights dashboard and an outdoor water pipeline

Пример доступного решения

Netilion Network Insights is the solution of choice for user-friendly and low-maintenance water network monitoring. It connects all levels of a water supply system: from the field measuring devices to components for data transmission and data recording to data evaluation – your smart water network management solution from one single source. Recorded measurements from all process steps are displayed in a customizable visualization in the integrated dashboard of the web-based solution.

Solution overview:

Available for:
Водоснабжение и водоотведение

Hardware & Software:

  • High quality measuring devices for flow, level, pressure, temperature, analysis, or registration
  • Secure connectivity solutions: via cable or wireless, providing tamper-proof encrypted communication
  • Web-based SCADA with tailor-made dashboard and visualization
  • Netilion – our state-of-the-art IIoT ecosystem
  • Heartbeat Technology – our unique diagnostics, monitoring, and verification concept

Services:

  • Project management & engineering
  • FAT & SAT services
  • Project start-up and commissioning
  • Customer training
  • Calibration services
  • Maintenance services

1st digital water solution with cloud-based instrument verification

Our Netilion Network Insights solution enables simple and remote device verification during operations thanks to Heartbeat Technology. The integrated Heartbeat Verification functionality is a traceable verification method according to ISO 9001 and can be triggered directly within the solution for all supported flowmeters – anytime, anywhere. This automated, cloud-based instrument verification allows you to effortlessly meet regulatory requirements while saving costs and time.

From drinking water quality to treated wastewater residual emissions, our customizable and web-based solution, Netilion Network Insights, allows for real-time monitoring of your KPIs around the clock – whether in the field or in the control center. The comprehensive visualization of all water flows guarantees complete transparency in your water network and helps you to optimize all processes where sensors gather valuable information.

Increase efficiency with remote data collection

Eliminate manual measurements and on-site sampling and rely on automated reports that are less prone to errors.

Enhance energy efficiency and costs

through lower energy consumption thanks to reliable detection of leaks in the water network and by optimizing pumping times.

Optimize water availability by predicting water consumption

thanks to comprehensive trend analyses and forecasts using current weather data (e.g. runoff, water demand, availability, etc.).

Assure legal compliance of material loads and reliable billing of costs

through permanent monitoring of incoming wastewater volume and quality, allowing you to detect deviations at an early stage.

Benefit from cloud-based flowmeter verification

with Heartbeat Technology and save time with integrated verification reports that enable remote device verification.

Interested in our solutions? Our consultants can answer all your questions

Offering highlights

/

Загрузки

Познакомьтесь с дополнительными материалами

document icon
Netilion Network Insights
Optimize and automate your water network anywhere, anytime. Learn more about our smart monitoring solution Netilion Network Insights in this competence brochure.
download icon Загрузить

Interested in our solutions? Our consultants can answer all your questions

Примечание

Explore other solutions