Title

Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История

The SmartBlue app

Comfortable and secure access to your devices

You choose a safe and comfortable place within a radius of up to 10 meters around the device to run it. Especially in places difficult to reach or hazardous areas it is very precious to commission and operate the device via the SmartBlue app. For maintenance all data is always at hand in real-time. SmartBlue is based on Bluetooth® wireless technology, no separate driver is needed. And the data is transformed encoded; the system is approved by the acknowledged German institute Fraunhofer.

Benefits

  • You save time via mobile access to your device
  • Diagnostics and real-time process information are always at hand
  • Safety first: You do not have to access hazardous areas anymore
  • Secure connection with Bluetooth Low Energy and CPace
  • Reliable: No data loss during commissioning and maintenance

Downloads:

Download for Android

SmartBlue app ©Endress+Hauser

  

  

 Download for Apple

SmartBlue app ©Endress+Hauser

Available devices:

Level: Micropilot FMR10/FMR20 radars and nearly all other radars of the Micropilot and Levelflex family

Point level detection: The new Liquiphant FTL51

Liquid Analysis: Liquiline Compact CM82, Liquiline Mobile CML18 transmitter

Flow: Picomag Insertion, Picomag Inline magmeter, Promag W800, Proline 10

Temperature: Transmitter TMT71, TMT72, TMT142B

Pressure: Cerabar PMP71B, PMC71B, PMP51B, PMC51B, Deltabar PMD75B, PMD78B, PMD55B

6 Продукты
Сортировать по:
Фильтр