Precise and durable temperature control in preheaters
Boost efficiency, cut emissions and save energy in cement production
In cement manufacturing, precise temperature measurement and control during the preheating phase is critical for optimizing energy efficiency and process reliability. The iTHERM FlameLine TAF16 high-temperature thermometer, combined with the remote iTEMP TMT142B transmitter, offers a robust solution to the harsh conditions of cyclone. Withstanding extreme temperatures, corrosive and abrasive environments, this advanced measurement system ensures long-term stability and accuracy.
Benefits
Acceleration of the calcination process
Increase kiln throughput
Reduction in dust emissions
Savings of up to 30% in energy consumption through preheating
The challenge
In cement production, accurate and reliable temperature measurement plays a crucial role. One of the most critical steps in clinker production is the preheating of the raw material before it enters the rotary kiln. The raw material is fed into the cyclone and preheated to a temperature of around 850°C (1562°F). This preheating step is very important as it is estimated to save up to 30% of the cement plant’s total energy consumption.
Our solution
An iTHERM FlameLine TAF16 high temperature thermometer with metal sheath enables the customer to achieve reliable and accurate measurements with long-term stability, despite the extremely challenging process conditions, thanks to its unique design, construction and manufacture. The measuring point is supplemented by iTEMP TMT142B, which can be used as a remote indicator and reliably reports the signal back to the control system.
-
Стандартные продукты
- Надежность, прочность и неприхотливость
Технический уровень
Простота
-
Высокотехнологичные продукты
- Функциональность и удобство
Технический уровень
Простота
-
Специализированные продукты
- Для требовательных областей применения
Технический уровень
Простота
Вариативность
| Выбор категории FLEX | Технический уровень | Простота |
|---|---|---|
Выбор варианта Fundamental Выполнение основных измерительных задач |
Технический уровень
|
Простота
|
Выбор варианта Lean Простое управление основными процессами |
Технический уровень
|
Простота
|
Выбор варианта Extended Оптимизация процессов с помощью инновационных технологий |
Технический уровень
|
Простота
|
Выбор варианта Xpert Управление самыми сложными областями применения |
Технический уровень
|
Простота
Вариативность |