Ammonia cracking is a process for converting ammonia back to hydrogen at scale. A key element of the ammonia cracking process is the ammonia cracker, which is a catalytic cracking furnace in which the ammonia synthesis reaction is reversed at elevated temperatures. The resulting cracked gas consists mainly of hydrogen and nitrogen. After a subsequent separation step, purified hydrogen is obtained. Process instrumentation is vital for ensuring safety and efficiency by providing accurate, real-time data on critical parameters such as temperature, pressure, flow and gas quality.
Prevent thermal stress
High temperatures can lead to equipment failure, compromising safety and efficiency. Choosing the right instrumentation and implementing regular inspection and maintenance is crucial to mitigate these risks.
High pressures can lead to sensor diaphragm fatigue, seal failures and potential leaks, jeopardizing process safety and reliability. Selecting pressure transmitters with appropriate pressure ranges, robust diaphragm materials and high-temperature seals is crucial.
Multi-point temperature measurement for enhanced yield
Maintaining the reactor temperature within the optimal range (700-800°C) is essential for maximizing ammonia conversion and hydrogen yield. Temperature profiles along the catalyst bed can indicate catalyst deactivation zones or hotspots, which can lead to reduced efficiency or equipment damage. iTHERM TMS02 helps overcome these challenges by:
Facilitating inspection and maintenance by means of the diagnostic chamber
Enhancing safety through a secondary process barrier
Monitoring pressure in the diagnostic chamber allows for predictive maintenance
Robust pressure transmitter for highest reliability
Maintaining the reactor pressure within safe and optimal operating limits is essential to prevent equipment damage and ensure stable process conditions. Sudden pressure drops in specific sections of the process can indicate leaks, which can be hazardous due to the flammable nature of hydrogen and the toxicity of ammonia. Cerabar PMP71B pressure transmitter offers several benefits:
Long-term durability of diaphragm seals thanks to materials such as gold, tantalum and monel
Higher reliability thanks to high temperature resistance
Enhanced safety due to wireless access and control of the device in the process area
Известная электростанция в Катаре заменила существующие ультразвуковые преобразователи уровня на Levelflex FMP54 для точного и надежного непрерывного измерения уровня в резервуарах хранения аммиака. Узнайте больше!
Learn how Raman Spectroscopy can provide analysis solutions for challenging stream conditions, by reading the white paper focused on two different customer case studies.
/
Planning a project? Discuss your challenges with our expert.
Your local Endress+Hauser experts are ready to support at every step of the way.
Discover why we're the right partner for safe and efficient ammonia production
Instrumentation for sustainable and efficient ammonia production
Explore our innovative portfolio of instrumentation serving efficient and safe ammonia production.
Safe green ammonia production
Discover save green ammonia production, delve into the methods and benefits, and see how it's leading the charge towards a more sustainable tomorrow. Learn more!
Устойчивое развитие за счет экологичного производства аммиака
Подробнее о том, как «зеленый» аммиак может совершить революцию в области сокращения выбросов углерода в повседневных продуктах и удобрениях. Анализ проблем и возможностей для увеличения масштабов производства.
Ваша конфиденциальность очень важна для нас
Мы используем файлы cookie для повышения удобства просмотра веб-страниц, сбора статистических данных для оптимизации функциональности сайта, а также для показа рекламы и контента, адаптированных специально под вас.
Выбирая опцию "Принять все", вы соглашаетесь с использованием нами файлов cookie.
Для получения более подробной информации ознакомьтесь с нашей Политикой использования файлов cookie .